- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class G - Groove
- 5/8 G SS CTL
5/8 G SS CTL
Can't find what you're looking for? Go to the Product Selector
5/8 G SS CTL
Shaft, 0.6240 / 0.6245 in Diameter, Class G, Stainless Steel 440C, 50 Rockwell C Min., Cut To Length
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Ball Grooved for use with Thomson Super Ball bushing
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
-
Straight within .001" per foot cumulative when shipped from the factory.
-
Class G shafting is grooved after hardening
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
Actual Diameter | 0.6240 / 0.6245 in |
Specifications | Value |
Case Depth, Minimum | 0.040 in |
Class | Class G |
Hardness | 50 Rockwell C Min. |
Material | Stainless Steel 440C |
Material, Shaft | Stainless Steel 440C |
Roundness | 0.000080 in |
Straightness | 0.002 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486934493 |
Weight | 0.086 lb/in |